Image of RSCG121248G N3R Gutter 12X12X48 Carbon Steel - Galvanized

N3R Gutter 12X12X48 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG121248G

N3R Gutter 12X12X48 Carbon Steel - Galvanized

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG121248G

EU RoHS Indicator

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725875153

Dimensions

Actual Depth

48.13 in

Actual Height

12.06 in

Actual Length

48.13 in

Actual Width

12.06 in

Cubic Capacity

6912 cu.in

Depth

48 in

Height

12 in

Weight

26 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1