WIEGMANN
Image of RSCG080848 N3R Gutter 8X8X48 Carbon Steel - Gray
*Representative image
Image of RSCG080848 N3R Gutter 8X8X48 Carbon Steel - Gray

N3R Gutter 8X8X48 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG080848

N3R Gutter 8X8X48 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG080848

Color

Ansi-61 Gray Smooth

Construction

Spot and Tack Welded

Finish Type

Polyester Powder

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Gutter

UPC

786725409204

Dimensions

Actual Depth

48.13 in

Actual Height

8.06 in

Actual Length

48.13 in

Actual Width

8.06 in

Cubic Capacity

3072 cu.in

Depth

48 in

Height

8 in

Weight

32 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

20