WIEGMANN
Image of RSCG080860G N3R Gutter 8X8X60 Carbon Steel - Galvanized
* Representative image
Image of RSCG080860G N3R Gutter 8X8X60 Carbon Steel - Galvanized

N3R Gutter 8X8X60 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG080860G

N3R Gutter 8X8X60 Carbon Steel - Galvanized

Product details

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG080860G

Construction

Spot and Tack Welded

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725846214

Dimensions

Actual Depth

60.13 in

Actual Height

8.06 in

Cubic Capacity

3840 cu.in

Depth

60 in

Height

8 in

Weight

40 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads