

Brand: Wiegmann
Catalog ID: RSCG101018NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG101018NK
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725875184
Actual Depth
18.13 in
Actual Height
10.06 in
Actual Width
10.06 in
Cubic Capacity
1800 cu.in
Depth
18 in
Height
10 in
Weight
18 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1