

Brand: Wiegmann
Catalog ID: RSCG101036NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG101036NK
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725875207
Actual Depth
36.13 in
Actual Height
10.06 in
Actual Width
10.06 in
Cubic Capacity
3600 cu.in
Depth
36 in
Height
10 in
Weight
23 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
16