

Brand: Wiegmann
Catalog ID: RSCG121272GNK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121272GNK
Construction
Spot and Tack Welded
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725875412
Actual Depth
72.13 in
Actual Height
12.06 in
Actual Length
72.13 in
Actual Width
12.06 in
Cubic Capacity
10368 cu.in
Depth
72 in
Height
12 in
Weight
90 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
6