WIEGMANN
N3R Gutter No Knockouts 4X4X12 Carbon Steel - Gray
Image of RSCG040412NK N3R Gutter No Knockouts 4X4X12 Carbon Steel - Gray
*Representative image
Image of RSCG040412NK N3R Gutter No Knockouts 4X4X12 Carbon Steel - Gray

N3R Gutter No Knockouts 4X4X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG040412NK

N3R Gutter No Knockouts 4X4X12 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG040412NK

Color

Ansi-61 Gray Smooth

Construction

Spot and Tack Welded

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Gutter

UPC

786725863273

Dimensions

Actual Depth

12.13 in

Actual Height

4.06 in

Actual Width

4.06 in

Cubic Capacity

192 cu.in

Depth

12 in

Height

4 in

Weight

4.75 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

4

Pallet Quantity

243