WIEGMANN
N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray
Image of RSCG040424NK N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray
*Representative image
Image of RSCG040424NK N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray

N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG040424NK

N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG040424NK

Color

Ansi-61 Gray Smooth

Construction

Spot and Tack Welded

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Gutter

UPC

786725863297

Dimensions

Actual Depth

24.13 in

Actual Height

4.06 in

Cubic Capacity

384 cu.in

Depth

24 in

Height

4 in

Weight

9 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

4

Pallet Quantity

54