

Brand: Wiegmann
Catalog ID: RSCG040460NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG040460NK
Color
Ansi-61 Gray Smooth
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863358
Actual Depth
60.13 in
Actual Height
4.06 in
Cubic Capacity
960 cu.in
Depth
60 in
Height
4 in
Weight
21.25 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
4
Pallet Quantity
35