

Brand: Wiegmann
Catalog ID: RSCG060636GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060636GNK
Construction
Spot and Tack Welded
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863426
Actual Depth
36.13 in
Actual Height
6.06 in
Actual Width
6.06 in
Cubic Capacity
1296 cu.in
Depth
36 in
Height
6 in
Weight
38 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
2
Pallet Quantity
36