

Brand: Wiegmann
Catalog ID: RSCG080824NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080824NK
Color
Ansi-61 Gray Smooth
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863495
Actual Depth
24.13 in
Actual Height
8.06 in
Cubic Capacity
1920 cu.in
Depth
24 in
Height
8 in
Weight
18 lb
Width
10 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
25