
Brand: Wiegmann
Catalog ID: RSCG080824NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080824NK
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863495
Actual Depth
24.13 in
Actual Height
8.06 in
Cubic Capacity
1920 cu.in
Depth
24 in
Height
8 in
Weight
18 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
25