WIEGMANN
N3R Gutter - No Knockouts 8X8X48 Carbon Steel - Gray
Image of RSCG080848NK N3R Gutter - No Knockouts 8X8X48 Carbon Steel - Gray
*Representative image
Image of RSCG080848NK N3R Gutter - No Knockouts 8X8X48 Carbon Steel - Gray

N3R Gutter - No Knockouts 8X8X48 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG080848NK

N3R Gutter - No Knockouts 8X8X48 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG080848NK

Color

Ansi-61 Gray Smooth

Construction

Spot and Tack Welded

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Gutter

UPC

786725863532

Dimensions

Actual Depth

48.13 in

Actual Height

8.06 in

Actual Length

48.13 in

Actual Width

8.06 in

Cubic Capacity

3072 cu.in

Depth

48 in

Height

8 in

Weight

32 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

12