
Brand: Wiegmann
Catalog ID: RSC121206
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC121206
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725402557
Cubic Capacity
864 cu.in
Depth
6 in
Height
12 in
Weight
11 lb
Width
12 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
3
Pallet Quantity
45