WIEGMANN
N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray
Image of RSC242408 N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray
*Representative image
Image of RSC242408 N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray
Image of RSC242408 N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray
Image of RSC242408 N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray

N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC242408

N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 14 gauge carbon steel
  • Drop shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC242408

Color

Ansi-61 Gray Smooth

Construction

Tack Welded

Cover Type

Screw Cover

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725403158

Dimensions

Cubic Capacity

4608 cu.in

Depth

8 in

Height

24 in

Weight

46 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

6