



Brand: Wiegmann
Catalog ID: RSC243612
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC243612
Color
Ansi-61 Gray Textured
Construction
Tack Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725403462
Cubic Capacity
10368 cu.in
Depth
12 in
Height
36 in
Weight
102 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1