



Brand: Wiegmann
Catalog ID: RSC303016
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC303016
Color
Ansi-61 Gray Textured
Construction
Tack Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725403608
Cubic Capacity
14400 cu.in
Depth
16 in
Height
30 in
Weight
150 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
9