




Brand: Wiegmann
Catalog ID: RSC040404
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC040404
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
Yes
Listings
CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725400058
Cubic Capacity
64 cu.in
Depth
4 in
Height
4 in
Weight
2.1 lb
Width
4 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
Knockouts
Yes
Carton Quantity
5
Pallet Quantity
640