

Brand: Wiegmann
Catalog ID: RSC060606G
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC060606G
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725402168
Cubic Capacity
216 cu.in
Depth
6 in
Height
6 in
Weight
10.8 lb
Width
6 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
5
Pallet Quantity
216