

Brand: Wiegmann
Catalog ID: WCT303012
Designed for use as transformer housings, junction boxes, and service boxes.
Application
Designed for use as transformer housings, junction boxes, and service boxes.
Catalog Number
WCT303012
Color
Ansi-61 Gray Smooth
Construction
Seam Welded
Cover Type
Screw Cover
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725336029
Cubic Capacity
10800 cu.in
Depth
12 in
Height
30 in
Weight
108 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1