

Brand: Wiegmann
Catalog ID: WCT363612
Designed for use as transformer housings, junction boxes, and service boxes.
Application
Designed for use as transformer housings, junction boxes, and service boxes.
Catalog Number
WCT363612
Color
Ansi-61 Gray Textured
Construction
Seam Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725336067
Cubic Capacity
15552 cu.in
Depth
12 in
Height
36 in
Weight
165 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
3