WIEGMANN
N4 10 Pushbutton Enclosure w/ Blank Cover 24.7X3.2X2.8 Carbon Steel - Gray
Image of PB10BC N4 10 Pushbutton Enclosure w/ Blank Cover 24.7X3.2X2.8 Carbon Steel - Gray

N4 10 Pushbutton Enclosure w/ Blank Cover 24.7X3.2X2.8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB10BC

N4 10 Pushbutton Enclosure w/ Blank Cover 24.7X3.2X2.8 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB10BC

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

0

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725845460

Dimensions

Actual Depth

24.75 in

Actual Height

24.75 in

Actual Width

3.25 in

Depth

25 in

Height

25 in

Weight

9 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

0

Logistics

Carton Quantity

1

Pallet Quantity

88