WIEGMANN
Image of PB4S N4 30.5 MM 4 Square Pushbutton Enclosure 7.2X6.2X3 Carbon Steel - Gray

N4 30.5 MM 4 Square Pushbutton Enclosure 7.2X6.2X3 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB4S

N4 30.5 MM 4 Square Pushbutton Enclosure 7.2X6.2X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB4S

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Series

PB

Type

Standard Push Button Enclosure

UPC

786725430253

Dimensions

Actual Depth

7.25 in

Actual Height

7.25 in

Actual Width

6.25 in

Depth

7 in

Height

7 in

Weight

4 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing