WIEGMANN
N4 30.5 MM 6 Deep Pushbutton Enclosure 9.5X6.2X4.7 Carbon Steel - Gray
Image of PBXD6 N4 30.5 MM 6 Deep Pushbutton Enclosure 9.5X6.2X4.7 Carbon Steel - Gray

N4 30.5 MM 6 Deep Pushbutton Enclosure 9.5X6.2X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD6

N4 30.5 MM 6 Deep Pushbutton Enclosure 9.5X6.2X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD6

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

6

Series

PBXD Series

Type

Deep Pushbutton Enclosure

UPC

786725431359

Dimensions

Actual Depth

9.5 in

Actual Height

9.5 in

Actual Width

6.25 in

Depth

10 in

Height

10 in

Weight

8 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

6

Logistics

Carton Quantity

1

Pallet Quantity

72