WIEGMANN
N4 30.5 MM 8 Pushbutton Enclosure 20.2X3.2X2.7 Carbon Steel - Gray
Image of PB8 N4 30.5 MM 8 Pushbutton Enclosure 20.2X3.2X2.7 Carbon Steel - Gray
*Representative image
Image of PB8 N4 30.5 MM 8 Pushbutton Enclosure 20.2X3.2X2.7 Carbon Steel - Gray

N4 30.5 MM 8 Pushbutton Enclosure 20.2X3.2X2.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB8

N4 30.5 MM 8 Pushbutton Enclosure 20.2X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB8

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

8

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725430345

Dimensions

Actual Depth

20.25 in

Actual Height

20.25 in

Actual Width

3.25 in

Depth

20 in

Height

20 in

Weight

8 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

8

Logistics

Carton Quantity

1

Pallet Quantity

132