
Brand: Wiegmann
Catalog ID: PB8BC
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB8BC
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Series
PB Series
Type
Standard Push Button Enclosure
UPC
786725845583
Actual Depth
20.25 in
Actual Height
20.25 in
Actual Width
3.25 in
Depth
20 in
Height
20 in
Weight
8 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4
UL Listed
Yes
Number of Holes
0
Carton Quantity
1
Pallet Quantity
48