
Brand: Wiegmann
Catalog ID: PB9BC
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB9BC
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Series
PB Series
Type
Standard Push Button Enclosure
UPC
786725845590
Actual Depth
9.5 in
Actual Height
9.5 in
Actual Width
8.5 in
Depth
10 in
Height
10 in
Weight
8 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
4
UL Listed
Yes
Number of Holes
0
Carton Quantity
1
Pallet Quantity
72