WIEGMANN
N4 Double Door Floor-Mount 74X72X12 Carbon Steel - Gray
Image of N4D747212 N4 Double Door Floor-Mount 74X72X12 Carbon Steel - Gray

N4 Double Door Floor-Mount 74X72X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4D747212

N4 Double Door Floor-Mount 74X72X12 Carbon Steel - Gray

Designed to house electrical and electronic controls, components and instruments in wet non-corrosive environments. Typicial applications for these enclosures include dairies, breweries and other food processing activies that may require hose down. Enclosures are also suitable for outdoor applications.

  • Designed to house electrical and electronic controls, components and instruments in wet non-corrosive environments
  • Typicial applications for these enclosures include dairies, breweries and other food processing activies that may require hose down
  • Enclosures are also suitable for outdoor applications.

General

Application

Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc

Catalog Number

N4D747212

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725375165

Dimensions

Actual Depth

74.12 in

Actual Height

74.12 in

Actual Width

72.12 in

Cubic Capacity

394272 cu.in

Depth

74 in

Height

74 in

Weight

626 lb

Width

72 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1