

Brand: Wiegmann
Catalog ID: WA121204GSCG
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA121204GSCG
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Galvanized
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725848744
Actual Depth
4.25 in
Actual Height
4.25 in
Actual Width
12.63 in
Cubic Capacity
208 cu.in
Depth
4 in
Height
4 in
Weight
12 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
72