WIEGMANN
N4 Gasketed Screw-Cover 18X18X6 Carbon Steel - Galvanized
Image of WA181806GSCG N4 Gasketed Screw-Cover 18X18X6 Carbon Steel - Galvanized

N4 Gasketed Screw-Cover 18X18X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: WA181806GSCG

N4 Gasketed Screw-Cover 18X18X6 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge G-9- grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Covers contain closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into seals wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA181806GSCG

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725848829

Dimensions

Actual Depth

11.25 in

Actual Height

11.25 in

Actual Width

20.06 in

Cubic Capacity

2420 cu.in

Depth

11 in

Height

11 in

Weight

26 lb

Width

20 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

20