

Brand: Wiegmann
Catalog ID: WA242408GSC
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA242408GSC
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Smooth
Listings
UL
Material
Carbon Steel
Material Type
Galvanized Steel
Type
Enclosure
UPC
786725310654
Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
24.06 in
Cubic Capacity
2904 cu.in
Depth
11 in
Height
11 in
Weight
61 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
5