WIEGMANN
N4 JIC Continuous Hinge 10X8X6 Carbon Steel - Gray
Image of BN4100806CH N4 JIC Continuous Hinge 10X8X6 Carbon Steel - Gray
*Representative image
Image of BN4100806CH N4 JIC Continuous Hinge 10X8X6 Carbon Steel - Gray

N4 JIC Continuous Hinge 10X8X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: BN4100806CH

N4 JIC Continuous Hinge 10X8X6 Carbon Steel - Gray

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

  • Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes
  • Provides protection where equipment is hosed down, very wet or in outdoor applications.

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.

Catalog Number

BN4100806CH

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Type

Enclosure

UPC

786725378371

Dimensions

Cubic Capacity

480 cu.in

Depth

6 in

Height

10 in

Weight

10 lb

Width

8 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

54