WIEGMANN
N4 JIC Continuous Hinge 6X4X3 Carbon Steel - Gray
Image of BN4060403CH N4 JIC Continuous Hinge 6X4X3 Carbon Steel - Gray

N4 JIC Continuous Hinge 6X4X3 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: BN4060403CH

N4 JIC Continuous Hinge 6X4X3 Carbon Steel - Gray

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

  • Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes
  • Provides protection where equipment is hosed down, very wet or in outdoor applications.

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.

Catalog Number

BN4060403CH

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725378159

Dimensions

Cubic Capacity

72 cu.in

Depth

3 in

Height

6 in

Weight

4.1 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

360