

Brand: Wiegmann
Catalog ID: BN4100804
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.
Catalog Number
BN4100804
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Lift Off
Finish Type
Textured
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725377350
Cubic Capacity
800 cu.in
Depth
10 in
Height
10 in
Weight
8.67 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
72