

Brand: Wiegmann
Catalog ID: BN4121005
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.
Catalog Number
BN4121005
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Lift Off
Finish Type
Textured
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725377404
Cubic Capacity
1440 cu.in
Depth
12 in
Height
12 in
Weight
12 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
63