

Brand: Wiegmann
Catalog ID: BN4141206
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.
Catalog Number
BN4141206
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Lift Off
Finish Type
Textured
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725377459
Cubic Capacity
2352 cu.in
Depth
14 in
Height
14 in
Weight
18 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
36