WIEGMANN
N4 Single Door Flanged Disconnect W/Clamp 48X37X12 Carbon Steel - Gray
Image of SN4483712 N4 Single Door Flanged Disconnect W/Clamp 48X37X12 Carbon Steel - Gray
*Representative image
Image of SN4483712 N4 Single Door Flanged Disconnect W/Clamp 48X37X12 Carbon Steel - Gray

N4 Single Door Flanged Disconnect W/Clamp 48X37X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SN4483712

N4 Single Door Flanged Disconnect W/Clamp 48X37X12 Carbon Steel - Gray

Provides protection where equipment is hosed down, very wet or in outdoor applications. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type 371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

  • Provides protection where equipment is hosed down, very wet or in outdoor applications
  • Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type 371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SN4483712

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Finish Type

Polyester Powder

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725369355

Dimensions

Actual Width

37.38 in

Cubic Capacity

85248 cu.in

Depth

48 in

Height

48 in

Weight

157 lb

Width

37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1