

Brand: Wiegmann
Catalog ID: SN4603712
Provides protection where equipment is hosed down, very wet or in outdoor applications. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type 371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Catalog Number
SN4603712
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Finish Type
Polyester Powder
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725369409
Actual Width
37.38 in
Cubic Capacity
133200 cu.in
Depth
60 in
Height
60 in
Weight
188 lb
Width
37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1