WIEGMANN
N4 Single Door Wall-Mount 24X12X6 Carbon Steel - Gray
Image of N4241206 N4 Single Door Wall-Mount 24X12X6 Carbon Steel - Gray
*Representative image
Image of N4241206 N4 Single Door Wall-Mount 24X12X6 Carbon Steel - Gray

N4 Single Door Wall-Mount 24X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4241206

N4 Single Door Wall-Mount 24X12X6 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

General

Application

Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus

Catalog Number

N4241206

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth

Latches Type

Clamps;Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725370207

Dimensions

Cubic Capacity

6912 cu.in

Depth

24 in

Height

24 in

Weight

29 lb

Width

12 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

15