
Brand: Wiegmann
Catalog ID: N4242406
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4242406
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725370306
Cubic Capacity
13824 cu.in
Depth
24 in
Height
24 in
Weight
46 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
No
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1