WIEGMANN
N4 Single Door Wall-Mount 36X30X16 Carbon Steel - Gray
Image of N4363016 N4 Single Door Wall-Mount 36X30X16 Carbon Steel - Gray
*Representative image
Image of N4363016 N4 Single Door Wall-Mount 36X30X16 Carbon Steel - Gray

N4 Single Door Wall-Mount 36X30X16 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4363016

N4 Single Door Wall-Mount 36X30X16 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

General

Application

Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus

Catalog Number

N4363016

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

Clamps;Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725373406

Dimensions

Cubic Capacity

38880 cu.in

Depth

36 in

Height

36 in

Weight

107 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

2