WIEGMANN
N412 Single Door Flanged Disconnect Ultimate Series 24 X 26 X 8, 304 Stainless Steel
Image of N412242608CDSS N412 Single Door Flanged Disconnect Ultimate Series 24 X 26 X 8, 304 Stainless Steel

N412 Single Door Flanged Disconnect Ultimate Series 24 X 26 X 8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412242608CDSS

N412 Single Door Flanged Disconnect Ultimate Series 24X26X8 304 Stainless Steel

  • Bodies and doors are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously plasma welded seams. Increased tub opening for better access. Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional sub panel. Door latching system installed on door with a slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 2pt latch system.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.

Catalog Number

N412242608CDSS

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained

Knockouts

No

Latches Type

2-Point

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725862665

Dimensions

Cubic Capacity

4992 cu.in

Depth

8 in

Height

24 in

Weight

57 lb

Width

26 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1