WIEGMANN
Image of N412363208CDSS N412 Single Door Flanged Disconnect Ultimate Series 36 X 32 X 8, 304 Stainless Steel

N412 Single Door Flanged Disconnect Ultimate Series 36 X 32 X 8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412363208CDSS

N412 Single Door Flanged Disconnect Ultimate Series 36X32X8 304 Stainless Steel

  • Bodies and doors are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously plasma welded seams. Increased tub opening for better access. Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional sub panel. Door latching system installed on door with a slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 2pt latch system.