WIEGMANN
N412 Single Door Slope-Top Ultimate 24X24X8 304 Stainless Steel
Image of N412242408CSSST N412 Single Door Slope-Top Ultimate 24X24X8 304 Stainless Steel
*Representative image
Image of N412242408CSSST N412 Single Door Slope-Top Ultimate 24X24X8 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 24X24X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412242408CSSST

N412 Single Door Slope-Top Ultimate 24X24X8 304 Stainless Steel

24X24X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412242408CSSST

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-CSSST Series

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864188

Dimensions

Actual Depth

9.75 in

Actual Width

24.06 in

Cubic Capacity

4608 cu.in

Depth

8 in

Height

24 in

Weight

49 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

8