

Brand: Wiegmann
Catalog ID: N412201606SS1PTC
Application
Hubbell Wiegmann N412SS1PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are
Catalog Number
N412201606SS1PTC
Color
Brushes Stainless Steel
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth Grained Stainless
Knockouts
No
Latches Type
1-Point
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Number of Holes
4
Series
N412-SS1PTC Series
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725873616
Actual Depth
7.75 in
Actual Height
22.5 in
Actual Width
16.06 in
Cubic Capacity
1920 cu.in
Depth
6 in
Height
20 in
Weight
29 lb
Width
16 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R,12,13,4,4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
16