WIEGMANN
Image of N412242408CGP N412 Single Door Ultimate with Gland Plate 24X24X8 Carbon Steel - Gray

N412 Single Door Ultimate with Gland Plate 24X24X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412242408CGP

N412 Single Door Ultimate with Gland Plate 24X24X8 Carbon Steel - Gray

The fully gasketed gland plate can be removed for easy drilling and hole tapping without disturbing the integrity of the enclosure.

General

Application

For use where dirt, dust, oil, water and other contaminants are present. Typical applications include municipal infrastructure, water treatment plants and other industrial or commercial facilities.

Catalog Number

N412242408CGP

Color

ANSI-61 Gray, Textured

Cover Type

Door

Finish Type

Textured Polyester Paint

Knockouts

No

Listings

  • cULus
  • IEC 60529

Material

Carbon Steel

Mounting Type

  • Wall Mount
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

Ultimate

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725890682

Dimensions

Cubic Capacity

4608 cu.in

Depth

8 in

Height

24 in

Weight

53 lb

Width

24 in

Conductor Related

Cable Entry

Gland Plate Included

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

1