

Brand: Wiegmann
Catalog ID: N412302410CGP
Application
For use where dirt, dust, oil, water and other contaminants are present. Typical applications include municipal infrastructure, water treatment plants and other industrial or commercial facilities.
Catalog Number
N412302410CGP
Color
ANSI-61 Gray, Textured
Cover Type
Door
Finish Type
Textured Polyester Paint
Knockouts
No
Listings
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Number of Holes
4
Series
Ultimate Series
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725890729
Cubic Capacity
7200 cu.in
Depth
10 in
Height
30 in
Weight
63 lb
Width
24 in
Cable Entry
Gland Plate Included
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1