

Brand: Wiegmann
Catalog ID: N412201610WC
Hubbell Wiegmann N12C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N412WC ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Catalog Number
N412201610WC
Color
ANSI-61 Gray, Textured
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth
Knockouts
No
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725863808
Actual Depth
11.75 in
Actual Height
22.5 in
Actual Width
16.06 in
Cubic Capacity
3200 cu.in
Depth
10 in
Height
20 in
Weight
32 lb
Width
16 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
12