WIEGMANN
N412 Single Door Wall-Mount Ultimate 12X12X8 316 Stainless Steel
Image of N412121208SSAC N412 Single Door Wall-Mount Ultimate 12X12X8 316 Stainless Steel
*Representative image
Image of N412121208SSAC N412 Single Door Wall-Mount Ultimate 12X12X8 316 Stainless Steel

N412 Single Door Wall-Mount Ultimate 12X12X8 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412121208SSAC

N412 Single Door Wall-Mount Ultimate 12X12X8 316 Stainless Steel

12X12X8 316 Stainless Steel

General

Application

Hubbell Wiegmann N412SSAC ULTIMATE Stainless Steel Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. It is typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing, and waste water treatment facilities. Streamlined styling, flush latching, and attractive stainless steel finish complement any high tech electronic equipment.

Catalog Number

N412121208SSAC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSAC Series

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725876556

Dimensions

Cubic Capacity

1152 cu.in

Depth

8 in

Height

12 in

Weight

21 lb

Width

12 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

24