
Brand: Wiegmann
Catalog ID: N412121208C
Application
Hubbell Wiegmann N412C ULTIMATE Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching, and attractive durable finish complement any high tech electronic equipment.
Catalog Number
N412121208C
Color
ANSI-61 Gray, Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Finish Type
Textured
Knockouts
No
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725876532
Cubic Capacity
1152 cu.in
Depth
8 in
Height
12 in
Weight
20 lb
Width
12 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
EU RoHS Indicator
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
36